A 7X 8-C04031

0.125" I.D., 0.1875" O.D., 0.031" Thick Shaft Spacer
Qty Range Price/Unit Ships Within
1 - 24 $1.10 6 wks
25 - 99 $0.76 6 wks
100 - 249 $0.61 6 wks
250 - 999 $0.52 6 wks
1000+ Request for Quote
$1.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 0.125 Inch
Material 300 Series Stainless
Outside Diameter 0.1875 Inch
Thickness 0.031 Inch
Thickness Tolerance (+/-0.002) Inch
Substitute Part S7749Y-G68-08,BHSINR-125187031

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team