A 7X 8-C04008
0.125" I.D., 0.1875" O.D., 0.008" Thick Shaft Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.77 | 11 wks |
25 - 99 | $0.54 | 11 wks |
100 - 249 | $0.43 | 11 wks |
250 - 999 | $0.37 | 11 wks |
1000+ | Request for Quote |
$0.77
Availability: 148 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.125 Inch |
---|---|
Material | 300 Series Stainless |
Outside Diameter | 0.1875 Inch |
Thickness | 0.008 Inch |
Thickness Tolerance | (+/-0.0005) Inch |
Substitute Part | BHSINR-125187008,S7748Y-G68-03 |