A 7X 8-A12010
0.628" I.D., 0.873" O.D., 0.01" Thick Outer Race Shim
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $156.16 | 8 wks |
5 - 9 | $110.42 | 8 wks |
10 - 24 | $84.25 | 8 wks |
25 - 49 | $49.91 | 8 wks |
50+ | Request for Quote |
$156.16
Availability: 2.96 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.628 Inch |
---|---|
Material | 300 Stainless Steel |
Outside Diameter | 0.873 Inch |
Thickness | 0.01 Inch |
Thickness Tolerance | (+.020 / -.002) Inch |