A 7X 8-A08010
0.503" I.D., 0.623" O.D., 0.01" Thick Outer Race Shim
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $68.66 | 11 wks |
5 - 9 | $49.4 | 11 wks |
10 - 24 | $37.84 | 11 wks |
25 - 49 | $22.8 | 11 wks |
50+ | Request for Quote |
$68.66
Availability: 29.45 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.503 Inch |
---|---|
Material | 300 Stainless Steel |
Outside Diameter | 0.623 Inch |
Thickness | 0.01 Inch |
Thickness Tolerance | (+.020 / -.002) Inch |
Substitute Part | S7779Y-G78-14 |