A 7X 8-A06010

0.378" I.D., 0.498" O.D., 0.01" Thick Outer Race Shim
Qty Range Price/Unit Ships Within
1 - 4 $154.66 8 wks
5 - 9 $108.86 8 wks
10 - 24 $82.88 8 wks
25 - 49 $48.9 8 wks
50+ Request for Quote
$154.66

Availability: 0.56 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter 0.378 Inch
Material 300 Stainless Steel
Outside Diameter 0.498 Inch
Thickness 0.01 Inch
Thickness Tolerance (+.020 / -.002) Inch
Substitute Part S7759Y-G78-09

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team