A 7X 8-A06005
0.378" I.D., 0.498" O.D., 0.005" Thick Outer Race Shim
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $154.66 | 11 wks |
5 - 9 | $108.86 | 11 wks |
10 - 24 | $82.88 | 11 wks |
25 - 49 | $48.9 | 11 wks |
50+ | Request for Quote |
$154.66
Availability: 75.44 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.378 Inch |
---|---|
Material | 300 Stainless Steel |
Outside Diameter | 0.498 Inch |
Thickness | 0.005 Inch |
Thickness Tolerance | (+.020 / -.002) Inch |
Substitute Part | S7755Y-G78-07 |