A 7X 8-A04007
0.253" I.D., 0.373" O.D., 0.007" Thick Outer Race Shim
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $66.82 | 11 wks |
5 - 9 | $47.95 | 11 wks |
10 - 24 | $36.65 | 11 wks |
25 - 49 | $22.03 | 11 wks |
50+ | Request for Quote |
$66.82
Availability: 6.5 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.253 Inch |
---|---|
Material | 300 Stainless Steel |
Outside Diameter | 0.373 Inch |
Thickness | 0.007 Inch |
Thickness Tolerance | (+.020 / -.002) Inch |