A 7X 8-A04003
0.253" I.D., 0.373" O.D., 0.003" Thick Outer Race Shim
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $73.50 | 11 wks |
| 5 - 9 | $52.75 | 11 wks |
| 10 - 24 | $40.32 | 11 wks |
| 25 - 49 | $24.23 | 11 wks |
| 50+ | Request for Quote |
$73.50
Availability: 5.23 unit(s) in stock available to ship now.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Inside Diameter | 0.253 Inch |
|---|---|
| Material | 300 Stainless Steel |
| Outside Diameter | 0.373 Inch |
| Thickness | 0.003 Inch |
| Thickness Tolerance | (+.020 / -.002) Inch |
| Substitute Part | S7743Y-G78-01 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities