A 7X 3-1210D
0.3125" Shaft diameter, .375" Bore, 1-3/4" Length shaft extender
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.50 | 12 wks |
25 - 99 | $8.15 | 12 wks |
100 - 249 | $7.58 | 12 wks |
250+ | $5.85 | 12 wks |
$11.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.375 Inch |
---|---|
Bore Size | 0.375 Inch |
Configuration | Pin Type |
Outside Diameter | 0.563 Inch |
Overall Length | 1.75 Inch |
Shaft Dia. | 0.3125 Inch |
Shaft Length | 1-1/4 Inch |