A 7X 3-0810C
0.3125" Shaft diameter, .250" Bore, 1-1/8" Length shaft extender
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.06 | 4 wks |
25 - 249 | $6.3 | 4 wks |
250+ | $4.38 | 4 wks |
$9.06
Availability: 27 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Depth | 0.375 Inch |
---|---|
Bore Size | 0.25 Inch |
Configuration | Pin Type |
Outside Diameter | 0.5 Inch |
Overall Length | 1.125 Inch |
Shaft Dia. | 0.3125 Inch |
Shaft Length | 5/8 Inch |