A 7X 2-14022
0.6875" Bore, 1.25" O.D.,0.5625" Wide, 303 Stainless Steel, Collar Style
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $11.16 | 14 wks |
| 25 - 99 | $9.93 | 14 wks |
| 100 - 249 | $8.96 | 14 wks |
| 250 - 499 | $8.49 | 14 wks |
| 500+ | Request for Quote |
$11.16
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.6875 Inch |
|---|---|
| Bore Tolerance (+) | 0.003 |
| Collar Style | Plain Collar |
| Material | Stainless Steel |
| Outside Diameter | 1.25 Inch |
| Overall Width | 0.5625 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities