A 7X 2-12010A
0.3125" Bore, 0.625" O.D.,0.312" Wide, 303 Stainless Steel, Collar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.40 | 4 wks |
25 - 99 | $5.54 | 4 wks |
100 - 249 | $4.92 | 4 wks |
250 - 499 | $4.62 | 4 wks |
500+ | Request for Quote |
$6.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.3125 Inch |
---|---|
Bore Tolerance (+) | 0.003 |
Collar Style | Plain Collar |
Material | Stainless Steel |
Outside Diameter | 0.625 Inch |
Overall Width | 0.3125 Inch |