A 7X 2-11406
0.1875" Bore, 0.4375" O.D.,0.25" Wide, 303 Stainless Steel, Collar Style
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $6.44 | 11 wks |
| 25 - 99 | $5.57 | 11 wks |
| 100 - 249 | $4.91 | 11 wks |
| 250 - 499 | $4.61 | 11 wks |
| 500+ | Request for Quote |
$6.44
Availability: 174 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.1875 Inch |
|---|---|
| Bore Tolerance (+) | 0.003 |
| Collar Style | Plain Collar |
| Material | Stainless Steel |
| Outside Diameter | 0.4375 Inch |
| Overall Width | 0.25 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities