A 7X 2-11204A
0.125" Bore, 0.375" O.D.,0.25" Wide, 303 Stainless Steel, Collar with #8-32 Set Screw
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.85 | 4 wks |
25 - 99 | $5.06 | 4 wks |
100 - 249 | $4.46 | 4 wks |
250 - 499 | $4.19 | 4 wks |
500+ | Request for Quote |
$5.85
Availability: 33 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.125 Inch |
---|---|
Bore Tolerance (+) | 0.003 |
Collar Style | Plain Collar |
Material | Stainless Steel |
Outside Diameter | 0.375 Inch |
Overall Width | 0.25 Inch |