A 7X 2-11203
0.0938" Bore, .375" O.D.,0.188" Wide, 303 Stainless Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.80 | 4 wks |
25 - 99 | $5 | 4 wks |
100 - 249 | $4.42 | 4 wks |
250 - 499 | $4.15 | 4 wks |
500+ | Request for Quote |
$5.80
Availability: 50 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.0938 Inch |
---|---|
Bore Tolerance (+) | 0.003 |
Collar Style | Plain Collar |
Material | Stainless Steel |
Outside Diameter | 0.375 Inch |
Overall Width | 0.118 Inch |