A 7X 1MP0675
Stainless steel pinion shaft for 3mm Bore By 5mm Wide pinion
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.87 | 8 wks |
10 - 24 | $21.63 | 8 wks |
25 - 49 | $20.76 | 8 wks |
50 - 99 | $16.89 | 8 wks |
100+ | Request for Quote |
$22.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | 10 Microinch |
---|---|
Pinion Bore | 3 |
Shaft Dia. | 6 mm |
Shaft Length (L) | 75 mm |
Shoulder Diameter | 3.05(+0.05/-0.00) |
Shoulder Length | 5 |