A 7X 1MP0550B

Stainless steel pinion shaft for 2mm Bore By 5mm Wide pinion
Qty Range Price/Unit Ships Within
1 - 9 $21.24 8 wks
10 - 24 $19.97 8 wks
25 - 49 $19.1 8 wks
50 - 99 $15.52 8 wks
100+ Request for Quote
$21.24

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish 10 Microinch
Material 303 Stainless Steel
Pinion Bore 2
Shaft Dia. 5 mm
Shaft Length (L) 50 mm
Shoulder Diameter 2.05(+0.05/-0.00)
Shoulder Length 5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team