A 7X 1MP0550A
Stainless steel pinion shaft for 1.5mm Bore By 5mm Wide pinion
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.71 | 8 wks |
10 - 24 | $17.53 | 8 wks |
25 - 49 | $16.71 | 8 wks |
50 - 99 | $13.54 | 8 wks |
100+ | Request for Quote |
$18.71
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | 10 Microinch |
---|---|
Pinion Bore | 1.5 |
Shaft Dia. | 5 mm |
Shaft Length (L) | 50 mm |
Shoulder Diameter | 1.55(+0.05/-0.00) |
Shoulder Length | 5 |