A 7X 1-P1203

Stainless Steel Pinion Shaft For 0.188 Bore BY 0.25" Wide Pinion
Qty Range Price/Unit Ships Within
1 - 9 $20.02 8 wks
10 - 24 $18.94 8 wks
25 - 49 $18.15 8 wks
50 - 99 $14.77 8 wks
100+ Request for Quote
$20.02

Availability: 12 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish (microinch) 10 Microinch
Material 303 Stainless Steel
Pinion Bore 0.188 Inch
Shaft Dia. (B) 0.3747
Shaft Length (L) 3
Shoulder Dia. (A) 0.190(+0.002/-0.000)
Shoulder Width 0.25

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team