A 7X 1-P1002
Stainless Steel Pinion Shaft For 0.125 Bore BY 0.25" Wide Pinion
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.21 | 8 wks |
10 - 24 | $17.13 | 8 wks |
25 - 49 | $16.34 | 8 wks |
50 - 99 | $13.27 | 8 wks |
100+ | Request for Quote |
$18.21
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish (microinch) | 10 Microinch |
---|---|
Pinion Bore | 0.125 Inch |
Shaft Dia. (B) | 0.3122 |
Shaft Length (L) | 2 |
Shoulder Dia. (A) | 0.127(+0.002/-0.000) |
Shoulder Width | 0.25 |