A 7W15M420
400 Stainless Steel Track, Hardened and Polished Surfaces, 2M Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $554.50 | 8 wks |
50 - 99 | $479.53 | 8 wks |
100 - 499 | $455.93 | 8 wks |
500+ | $426.98 | 8 wks |
$554.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened And Polished |
---|---|
Material | 400 Stainless Steel |
Overall Height (H) | 27 mm |
Overall Length (m) | 2 Meters |
Overall Width (F) | 11.1 mm |
Track Size (#) | 4 |
Substitute Part | A 7W15-4065 |