A 7W15M320

400 Stainless Steel Track, Hardened and Polished Surfaces, 2M Long
Qty Range Price/Unit Ships Within
1 - 49 $377.74 4 wks
50 - 99 $326.68 4 wks
100 - 499 $310.58 4 wks
500+ $290.87 4 wks
$377.74

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened And Polished
Material 400 Stainless Steel
Overall Height (H) 22.2 mm
Overall Length (m) 2 Meters
Overall Width (F) 8.71 mm
Track Size (#) 3
Substitute Part A 7W15-3065

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team