A 7W15M16050
Steel Track with Mounting Holes, Size 1, 1536.7mm Long. Material- AISI 420 Stainless Steel (HRC48-50), Hardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $175.15 | 4 wks |
50 - 99 | $159.79 | 4 wks |
100+ | $150.9 | 4 wks |
$175.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 31 |
---|---|
Condition | Hardened (HRC48-50) |
Distance From Ends (B) | 6.35 mm |
Hole Spacing (C) | 50.8 mm |
Material | 420 Stainless Steel |
MDT | 3.18 |
Overall Height (H) | 11.1 mm |
Overall Length (L) | 1536.7 mm |
Overall Width (F) | 4.75 mm |
Track Size (#) | 1 |
Substitute Part | A 7W15-16050,BKYCOM-T106050D |