A 7W15M120
400 Stainless Steel Track, Hardened and Polished Surfaces, 2M Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $170.70 | 8 wks |
50 - 99 | $144.7 | 8 wks |
100 - 499 | $137.05 | 8 wks |
500+ | $127.16 | 8 wks |
$170.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened And Polished |
---|---|
Material | 400 Stainless Steel |
Overall Height (H) | 11.1 mm |
Overall Length (m) | 2 Meters |
Overall Width (F) | 4.75 mm |
Track Size (#) | 1 |
Substitute Part | A 7W15-1065 |