A 7T 5MUR5012

50mm Outside Diameter, 12mm Bore Urethane Feed Roller with Aluminum Insert
Qty Range Price/Unit Ships Within
1 - 24 $28.33 12 wks
25 - 99 $27.86 12 wks
100 - 249 $27.07 12 wks
250 - 499 $24.74 12 wks
500+ Request for Quote
$28.33

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 12 mm
Face Width (S) 12.7 mm
Hub Dia. (D₁) 1.375 mm
Hub Projection (L) 12.7 mm
Outside Dia. (D) 50 mm
Part Configuration Fig. 1
Roller Material Urethane
Sleeve Material Aluminum Alloy

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team