A 7T 5MUR4412
44mm Outside Diameter, 12mm Bore Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $25.59 | 12 wks |
25 - 99 | $24.79 | 12 wks |
100 - 249 | $23.85 | 12 wks |
250 - 499 | $21.68 | 12 wks |
500+ | Request for Quote |
$25.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 12 mm |
---|---|
Face Width (S) | 12.7 mm |
Hub Dia. (D₁) | 1.25 mm |
Hub Projection (L) | 12.7 mm |
Outside Dia. (D) | 44 mm |
Part Configuration | Fig. 1 |
Roller Material | Urethane |
Sleeve Material | Aluminum Alloy |