A 7T 5MUR3210
32mm Outside Diameter, 10mm Bore Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.07 | 8 wks |
25 - 99 | $12.67 | 8 wks |
100 - 249 | $11.64 | 8 wks |
250 - 499 | $10.27 | 8 wks |
500+ | Request for Quote |
$14.07
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 10 mm |
---|---|
Face Width (S) | 9.52 mm |
Hub Dia. (D₁) | 0.812 mm |
Hub Projection (L) | 9.52 mm |
Outside Dia. (D) | 32 mm |
Part Configuration | Fig. 1 |
Roller Material | Urethane |
Sleeve Material | Aluminum Alloy |