A 7T 5MUR2510
25mm Outside Diameter, 10mm Bore Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.77 | 8 wks |
25 - 99 | $11.29 | 8 wks |
100 - 249 | $10.27 | 8 wks |
250 - 499 | $8.99 | 8 wks |
500+ | Request for Quote |
$12.77
Availability: 162 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 10 mm |
---|---|
Face Width (S) | 9.52 mm |
Hub Dia. (D₁) | 0.75 mm |
Hub Projection (L) | 9.52 mm |
Outside Dia. (D) | 25 mm |
Part Configuration | Fig. 2 |
Roller Material | Urethane |
Sleeve Material | Aluminum Alloy |