A 7T 5MUR2206
22mm Outside Diameter, 6mm Bore Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.72 | 4 wks |
25 - 99 | $10.81 | 4 wks |
100 - 249 | $9.6 | 4 wks |
250 - 499 | $8.24 | 4 wks |
500+ | Request for Quote |
$12.72
Availability: 91 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 6 mm |
---|---|
Face Width (S) | 9.52 mm |
Hub Dia. (D₁) | 12.7 mm |
Hub Projection (L) | 6.35 mm |
Outside Dia. (D) | 22 mm |
Part Configuration | Fig. 1 |
Roller Material | Urethane |
Sleeve Material | Aluminum Alloy |