A 7T 5MUR1606

16mm Outside Diameter, 6mm Bore Urethane Feed Roller with Aluminum Insert
Qty Range Price/Unit Ships Within
1 - 24 $12.24 4 wks
25 - 99 $10.27 4 wks
100 - 249 $9.05 4 wks
250 - 499 $7.69 4 wks
500+ Request for Quote
$12.24

Availability: 90 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 6 mm
Face Width (S) 9.52 mm
Hub Dia. (D₁) 0.5 mm
Hub Projection (L) 6.35 mm
Outside Dia. (D) 16 mm
Part Configuration Fig. 1
Roller Material Urethane
Sleeve Material Aluminum Alloy

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team