A 7T 5-UR15050
1.5" Outside Diameter, 0.5" Bore Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.73 | 8 wks |
25 - 99 | $18.76 | 8 wks |
100 - 249 | $17.34 | 8 wks |
250 - 499 | $15.29 | 8 wks |
500+ | Request for Quote |
$20.73
Availability: 53 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.5 Inch |
---|---|
Face Width (E) | 0.5 Inch |
Hub Dia. (G) | 1 Inch |
Hub Projection (D) | 0.5 inch |
Outside Dia. (O.D.) | 1.5 Inch |
Part Configuration | Fig. 1 |
Roller Material | Urethane |
Sleeve Material | Aluminum Alloy |