A 7T 5-UR10037
1" Outside Diameter, 0.375" Bore Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.61 | 4 wks |
25 - 99 | $12.26 | 4 wks |
100 - 249 | $11.3 | 4 wks |
250 - 499 | $9.97 | 4 wks |
500+ | Request for Quote |
$13.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.375 Inch |
---|---|
Face Width (E) | 0.375 inch |
Hub Dia. (G) | 0.75 Inch |
Hub Projection (D) | 0.375 inch |
Outside Dia. (O.D.) | 1 Inch |
Part Configuration | Fig. 2 |
Roller Material | Urethane |
Sleeve Material | Aluminum Alloy |