A 7T 5-UR06225
0.625" Outside Diameter, 0.25" Bore Urethane Feed Roller with Aluminum Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.24 | 12 wks |
25 - 99 | $10.27 | 12 wks |
100 - 249 | $9.05 | 12 wks |
250 - 499 | $7.69 | 12 wks |
500+ | Request for Quote |
$12.24
Availability: 16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 Inch |
---|---|
Face Width (E) | 0.375 inch |
Hub Dia. (G) | 0.5 Inch |
Hub Projection (D) | 0.25 inch |
Outside Dia. (O.D.) | 0.625 Inch |
Part Configuration | Fig. 1 |
Roller Material | Urethane |
Sleeve Material | Aluminum Alloy |