A 7Q17M2STA

Studed Guide Wheel, Size 2, 30.7 Outside Diameter. Material: 52100 Carbon Steel.
Qty Range Price/Unit Ships Within
1 - 49 $60.52 4 wks
50 - 99 $53.26 4 wks
100+ $51.51 4 wks
$60.52

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dynamic (Radial / Axial) 4700 / 2380 N
Guide Wheel Size 2
Material 52100 Carbon Steel
Offset Value (EC) 0 mm
Outside Dia. (D) 30.7 mm
Overall Length (L) 39.1 mm
Static (radial / Axial) 2780 / 2630 N
Thread (Size / Length) M10 x 1.5 - 15mm Long
Wheel Type Stationary
Width (W) 11.13 mm
Substitute Part A 7Q17-2STA

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team