A 7Q17M1STA

Studed Guide Wheel, Size 1, 19.6 Outside Diameter. Material: 52100 Carbon Steel.
Qty Range Price/Unit Ships Within
1 - 49 $54.65 4 wks
50 - 99 $47.85 4 wks
100+ $46.18 4 wks
$54.65

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dynamic (Radial / Axial) 2180 / 1090 N
Guide Wheel Size 1
Material 52100 Carbon Steel
Offset Value (EC) 0 mm
Outside Dia. (D) 19.6 mm
Overall Length (L) 25.4 mm
Static (radial / Axial) 1110 / 1040 N
Thread (Size / Length) M6 x 1 - 8.9mm Long
Wheel Type Stationary
Width (W) 7.87 mm
Substitute Part A 7Q17-1STA

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team