A 7Q17M1ADJ
Studed Guide Wheel, Size 1, 19.6 Outside Diameter. Material: 52100 Carbon Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $56.22 | 8 wks |
50 - 99 | $49.28 | 8 wks |
100+ | $47.6 | 8 wks |
$56.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dynamic (Radial / Axial) | 2180 / 1090 N |
---|---|
Guide Wheel Size | 1 |
Material | 52100 Carbon Steel |
Offset Value (EC) | 0.4 mm |
Outside Dia. (D) | 19.6 mm |
Overall Length (L) | 25.4 mm |
Static (radial / Axial) | 1110 / 1040 N |
Thread (Size / Length) | M6 x 1 - 8.9mm Long |
Wheel Type | Adjustable |
Width (W) | 7.87 mm |
Substitute Part | A 7Q17-1ADJ |