A 7Q17M0STA
Studed Guide Wheel, Size 0, 14.8 Outside Diameter. Material: 52100 Carbon Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $58.01 | 8 wks |
50 - 99 | $50.93 | 8 wks |
100+ | $49.22 | 8 wks |
$58.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dynamic (Radial / Axial) | 1050 / 530 N |
---|---|
Guide Wheel Size | 0 |
Material | 52100 Carbon Steel |
Offset Value (EC) | 0 mm |
Outside Dia. (D) | 14.8 mm |
Overall Length (L) | 18.8 mm |
Static (radial / Axial) | 500 / 470 N |
Thread (Size / Length) | M4 x .7 - 6.1mm Long |
Wheel Type | Stationary |
Width (W) | 6.35 mm |
Substitute Part | A 7Q17-0STA |