A 7Q17M0ADJ

Studed Guide Wheel, Size 0, 14.8 Outside Diameter. Material: 52100 Carbon Steel.
Qty Range Price/Unit Ships Within
1 - 49 $59.77 4 wks
50 - 99 $52.57 4 wks
100+ $50.83 4 wks
$59.77

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dynamic (Radial / Axial) 1050 / 530 N
Guide Wheel Size 0
Material 52100 Carbon Steel
Offset Value (EC) 0.3 mm
Outside Dia. (D) 14.8 mm
Overall Length (L) 18.8 mm
Static (radial / Axial) 500 / 470 N
Thread (Size / Length) M4 x .7 - 6.1mm Long
Wheel Type Adjustable
Width (W) 6.35 mm
Substitute Part A 7Q17-0ADJ

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team