A 7Q16M4
Hardened (R60-62) 52100 Steel #4 Precision Guide Wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $61.87 | 8 wks |
25 - 99 | $57.37 | 8 wks |
100 - 499 | $55 | 8 wks |
500+ | $51.98 | 8 wks |
$61.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load | 4001 N |
---|---|
Bearing Type | Shielded Bearing |
Bore Size | 15 mm |
Condition | Hardened (R60-62) |
Guide Wheel Size (d) | 4 |
Material | 52100 Steel |
MDW | 25.4 mm |
Outside Dia. (D) | 60.3 mm |
Radial Load | 9700 N |
Width (W) | 19.05 mm |
Substitute Part | A 7Q16-4 |