A 7Q16M2
Hardened (R60-62) 52100 Steel #2 Precision Guide Wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $37.57 | 8 wks |
25 - 99 | $34.46 | 8 wks |
100 - 499 | $32.75 | 8 wks |
500+ | $30.77 | 8 wks |
$37.57
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load | 625 N |
---|---|
Bearing Type | Shielded Bearing |
Bore Size | 9.53 mm |
Condition | Hardened (R60-62) |
Guide Wheel Size (d) | 2 |
Material | 52100 Steel |
MDW | 12.7 mm |
Outside Dia. (D) | 31.8 mm |
Radial Load | 2650 N |
Width (W) | 11.1 mm |
Substitute Part | A 7Q16-2 |