A 7Q16M1
Hardened (R60-62) 52100 Steel #1 Precision Guide Wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $34.14 | 4 wks |
25 - 99 | $31.17 | 4 wks |
100 - 499 | $29.55 | 4 wks |
500+ | $27.69 | 4 wks |
$34.14
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load | 252 N |
---|---|
Bearing Type | Shielded Bearing |
Bore Size | 4.76 mm |
Condition | Hardened (R60-62) |
Guide Wheel Size (d) | 1 |
Material | 52100 Steel |
MDW | 7.95 mm |
Outside Dia. (D) | 19.8 mm |
Radial Load | 1220 N |
Width (W) | 7.87 mm |
Substitute Part | A 7Q16-1 |