A 7Q16M0
Hardened (R60-62) 52100 Steel #2 Precision Guide Wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $46.51 | 11 wks |
25 - 99 | $42.78 | 11 wks |
100 - 499 | $40.77 | 11 wks |
500+ | $38.38 | 11 wks |
$46.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load | 123 N |
---|---|
Bearing Type | Shielded Bearing |
Bore Size | 4 mm |
Condition | Hardened (R60-62) |
Guide Wheel Size (d) | 0 |
Material | 52100 Steel |
MDW | 5.94 mm |
Outside Dia. (D) | 14.83 mm |
Radial Load | 650 N |
Width (W) | 6.35 mm |