A 7Q15M32475
Steel Track with Mounting Holes, Size 3, 628.7mm Long. Material- 1045 Carbon Steel (HRC 58-60), Hardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $68.36 | 4 wks |
50 - 99 | $59.18 | 4 wks |
100+ | $55.2 | 4 wks |
$68.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 9 |
---|---|
Condition | Hardened (HRC 58-60) |
Distance From Ends (B) | 9.65 mm |
Hole Spacing (C) | 76.2 mm |
Material | 1045 Carbon Steel |
MDT | 6.35 |
Overall Height (H) | 22.2 mm |
Overall Length (L) | 628.7 mm |
Overall Width (F) | 8.71 mm |
Track Size (#) | 3 |
Substitute Part | BKHCOM-T302475D,A 7Q15-32475 |