A 7Q15M320
C1045 Steel Track, Hardened (HRC53), 2M Long
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $166.86 | 4 wks |
50 - 99 | $141.3 | 4 wks |
100 - 499 | $133.78 | 4 wks |
500+ | $124.07 | 4 wks |
$166.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened (HRC53) |
---|---|
Material | C1045 Steel |
Overall Height (H) | 22.2 mm |
Overall Length (m) | 2 Meters |
Overall Width (F) | 8.71 mm |
Track Size (#) | 3 |
Substitute Part | A 7Q15-3065 |