A 7Q15M220
C1045 Steel Track, Hardened (HRC53), 2M Long
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 49 | $121.68 | 8 wks |
| 50 - 99 | $101.48 | 8 wks |
| 100 - 499 | $95.79 | 8 wks |
| 500+ | $88.17 | 8 wks |
$121.68
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition | Hardened (HRC53) |
|---|---|
| Material | C1045 Steel |
| Overall Height (H) | 15.9 mm |
| Overall Length (m) | 2 Meters |
| Overall Width (F) | 6.35 mm |
| Track Size (#) | 2 |
| Substitute Part | A 7Q15-2065 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities