A 7Q15M21263
Steel Track with Mounting Holes, Size 2, 320.8mm Long. Material- 1045 Carbon Steel (HRC 58-60), Hardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $25.51 | 4 wks |
50 - 99 | $21.15 | 4 wks |
100+ | $19.39 | 4 wks |
$25.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 5 |
---|---|
Condition | Hardened (HRC 58-60) |
Distance From Ends (B) | 7.87 mm |
Hole Spacing (C) | 76.2 mm |
Material | 1045 Carbon Steel |
MDT | 4.75 |
Overall Height (H) | 15.9 mm |
Overall Length (L) | 320.8 mm |
Overall Width (F) | 6.35 mm |
Track Size (#) | 2 |
Substitute Part | A 7Q15-21263,BKHCOM-T201263D |