A 7Q15M13650
Steel Track with Mounting Holes, Size 1, 927.1mm Long. Material- 1045 Carbon Steel (HRC 58-60), Hardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $65.64 | 4 wks |
50 - 99 | $56.7 | 4 wks |
100+ | $52.85 | 4 wks |
$65.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 19 |
---|---|
Condition | Hardened (HRC 58-60) |
Distance From Ends (B) | 6.35 mm |
Hole Spacing (C) | 50.8 mm |
Material | 1045 Carbon Steel |
MDT | 3.18 |
Overall Height (H) | 11.1 mm |
Overall Length (L) | 927.1 mm |
Overall Width (F) | 4.75 mm |
Track Size (#) | 1 |
Substitute Part | A 7Q15-13650,BKHCOM-T103650D |