A 7Q15M120

C1045 Steel Track, Hardened (HRC53), 2M Long
Qty Range Price/Unit Ships Within
1 - 49 $88.43 4 wks
50 - 99 $73.23 4 wks
100 - 499 $69.08 4 wks
500+ $62.99 4 wks
$88.43

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition Hardened (HRC53)
Material C1045 Steel
Overall Height (H) 11.1 mm
Overall Length (m) 2 Meters
Overall Width (F) 4.75 mm
Track Size (#) 1
Substitute Part A 7Q15-1065

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team