A 7Q15M01830
Undrilled Double-Edged Steel Track, Size 0, 1.83m Long. Material- AISI 1045 Carbon Steel (HRC 58…60), Polished and Oiled.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $161.45 | 4 wks |
50 - 99 | $146.46 | 4 wks |
100+ | $138.17 | 4 wks |
$161.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition | Hardened/Polished & Oiled |
---|---|
Material | Carbon Steel (HRC 58-60) |
Overall Height (H) | 13.11 mm |
Overall Length (L) | 1.83 mm |
Overall Width (F) | 3.89 mm |
Track Size (#) | 0 |
Substitute Part | A 7Q15-06 |