A 7Q15M01250
Double-Edged Size 0 Steel Track, 317.5mm Long. Material- 1045 Carbon Steel (HRC 58-60), Hardened.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $38.12 | 8 wks |
50 - 99 | $32.22 | 8 wks |
100+ | $29.76 | 8 wks |
$38.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Holes | 7 |
---|---|
Condition | Hardened |
Distance From Ends (B) | 6.35 mm |
Hole Spacing (C) | 50.8 mm |
Material | 045 Carbon Steel (HRC 58) |
MDT | 4.01 mm |
Overall Height (H) | 13.11 mm |
Overall Length (L) | 317.5 mm |
Overall Width (F) | 3.51 mm |
Track Size (#) | 0 |
Substitute Part | A 7Q15-01250 |